IESNA:LM-63-2002
[TEST]P1645121
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3C-830-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 121W 80CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (48) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.01A 120.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14866.8
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 120.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1791.4 1816.9 1867.0 1919.2 1992.7 2099.2 2239.8 2389.9 2522.0 2670.0 2810.6 2988.5 3178.1 3368.7 3538.0 
3723.4 3934.2 4160.0 4487.0 4839.5 5120.7 5325.2 5491.3 5578.6 5379.5 4828.9 3873.5 2208.9 957.5 443.1 313.1 
237.5 151.2 102.2 54.3 0.0 0.0 
1791.4 1814.8 1862.7 1914.9 1992.7 2097.0 2231.2 2388.9 2527.3 2665.8 2823.4 2993.8 3193.0 3379.3 3547.6 
3735.1 3944.9 4184.5 4523.2 4872.5 5148.4 5349.7 5525.4 5589.3 5397.6 4854.4 3882.0 2194.0 959.6 449.4 318.4 
245.0 151.2 105.4 56.4 0.0 0.0 
1791.4 1813.8 1858.5 1916.0 1994.8 2097.0 2223.8 2377.2 2516.7 2655.1 2809.6 2985.3 3178.1 3368.7 3545.5 
3719.1 3919.3 4196.2 4540.2 4926.8 5270.8 5511.5 5694.7 5826.8 5722.4 5245.3 4286.8 2735.0 1208.8 557.0 371.7 
271.6 180.0 122.5 63.9 1.1 0.0 
1791.4 1820.1 1863.8 1919.2 1998.0 2094.9 2209.9 2349.5 2495.4 2627.4 2784.0 2950.1 3149.3 3341.0 3551.9 
3731.9 3924.6 4186.6 4515.7 4937.5 5401.8 5782.1 6110.1 6366.8 6432.8 6118.6 5341.1 3809.6 1879.8 813.7 466.5 
323.8 216.2 137.4 62.8 1.1 0.0 
1791.4 1818.0 1859.5 1916.0 1999.1 2098.1 2205.7 2321.8 2458.1 2599.7 2741.4 2913.9 3112.0 3298.4 3516.7 
3718.0 3908.7 4149.4 4499.8 4950.3 5510.5 6028.1 6607.5 7032.4 7367.9 7395.6 6845.0 5648.9 3656.3 1561.3 
717.8 443.1 270.5 155.5 74.6 2.1 0.0 
1791.4 1816.9 1855.3 1913.9 1995.9 2094.9 2194.0 2302.6 2421.9 2561.4 2699.9 2855.4 3027.9 3224.9 3424.1 
3630.7 3859.7 4121.7 4460.4 4920.5 5519.0 6210.2 6895.0 7567.1 8233.8 8679.0 8734.3 8014.4 6477.5 4018.4 
1565.6 554.9 288.6 164.0 65.0 3.2 0.0 
1791.4 1816.9 1854.2 1910.7 1989.5 2088.5 2196.1 2306.9 2419.8 2548.6 2689.2 2835.1 2984.2 3162.1 3385.7 
3619.0 3800.0 4017.3 4332.6 4740.5 5289.0 5962.1 6736.3 7636.3 8581.0 9453.2 10061.4 10100.8 9381.9 7650.1 
5117.5 2448.5 707.2 303.5 127.8 13.8 0.0 
1791.4 1815.9 1852.1 1908.5 1986.3 2083.2 2192.9 2305.8 2425.1 2544.4 2693.5 2835.1 2980.0 3152.5 3381.5 
3597.7 3771.3 3981.1 4288.9 4697.9 5243.2 5909.9 6670.3 7561.7 8519.2 9413.8 10051.8 10157.2 9478.8 7737.5 
5300.7 2885.2 838.2 323.8 126.7 14.9 0.0 
1791.4 1813.8 1844.6 1896.8 1972.4 2066.2 2176.9 2297.3 2414.4 2540.1 2681.8 2830.9 2967.2 3135.5 3336.7 
3533.8 3676.5 3902.3 4247.3 4705.3 5283.6 5942.9 6656.5 7429.7 8238.0 9036.8 9594.9 9775.9 9251.9 7542.6 
5395.5 3436.9 1681.7 485.7 177.9 37.3 0.0 
1791.4 1805.2 1831.9 1876.6 1946.9 2033.1 2132.2 2236.6 2353.7 2470.9 2590.2 2702.0 2817.0 2942.7 3106.7 
3261.1 3428.3 3729.7 4154.7 4694.7 5317.7 6019.6 6751.2 7481.9 8266.8 8881.3 9230.6 9173.1 8215.7 6575.5 
4918.3 3059.8 1261.0 429.2 194.9 59.6 0.0 
1791.4 1793.5 1813.8 1852.1 1912.8 1984.2 2070.4 2157.8 2244.0 2332.4 2427.2 2501.8 2589.1 2678.6 2800.0 
2927.8 3129.1 3460.3 3922.5 4491.2 5176.1 5954.6 6788.5 7675.7 8480.9 8945.2 8956.9 8211.4 6532.9 4753.2 
3132.3 1613.5 633.7 260.9 99.0 33.0 0.0 
1791.4 1799.9 1815.9 1852.1 1909.6 1984.2 2055.5 2139.7 2217.4 2297.3 2372.9 2435.7 2506.0 2587.0 2695.6 
2829.8 3059.8 3387.9 3805.4 4316.6 4927.9 5625.5 6349.7 7049.5 7531.9 7661.8 7358.3 6498.8 4917.3 3399.6 
2112.0 1042.7 445.2 204.5 87.3 29.8 0.0 
1791.4 1787.1 1801.0 1835.1 1889.4 1956.5 2030.0 2106.6 2175.9 2244.0 2305.8 2352.7 2412.3 2489.0 2598.7 
2763.8 2984.2 3232.4 3509.3 3832.0 4243.1 4700.0 5181.4 5633.0 5880.0 5850.2 5530.7 4745.8 3545.5 2339.9 
1376.0 668.8 334.4 172.5 91.6 44.7 0.0 
1791.4 1793.5 1804.2 1835.1 1890.4 1956.5 2024.6 2087.5 2140.7 2182.3 2221.7 2257.9 2310.1 2383.5 2432.5 
2437.9 2394.2 2300.5 2159.9 1998.0 1864.9 1799.9 1739.2 1590.1 1337.7 1038.4 779.6 594.3 465.4 396.2 345.1 289.7 
234.3 187.4 129.9 66.0 0.0 
1791.4 1791.4 1799.9 1829.7 1884.0 1943.7 1999.1 2040.6 2068.3 2087.5 2105.6 2097.0 2057.6 1982.0 1868.1 
1715.8 1525.1 1310.0 1107.6 950.0 826.5 738.1 669.9 616.7 574.1 530.4 487.8 450.5 415.4 384.5 345.1 300.3 246.0 
192.8 129.9 57.5 0.0 
1791.4 1797.8 1806.3 1837.2 1887.2 1936.2 1965.0 1977.8 1991.6 1990.5 1956.5 1886.2 1775.4 1633.8 1453.8 
1261.0 1097.0 973.4 881.8 810.5 746.6 691.2 644.3 610.3 584.7 553.8 513.3 471.8 439.9 400.5 345.1 288.6 232.2 169.3 
106.5 22.4 0.0 
1791.4 1797.8 1811.6 1841.4 1885.1 1913.9 1923.4 1935.2 1933.0 1894.7 1809.5 1687.0 1515.5 1330.2 1159.8 1042.7 
967.0 907.4 848.8 795.6 733.8 678.4 651.8 639.0 623.0 587.9 542.1 507.0 507.0 483.5 422.8 353.6 266.3 200.2 112.9 9.6 
0.0 
1791.4 1786.1 1806.3 1837.2 1868.1 1878.7 1891.5 1903.2 1873.4 1785.0 1660.4 1490.0 1297.2 1138.5 1029.9 952.1 
887.2 825.4 760.4 694.4 673.1 665.6 666.7 672.0 658.2 622.0 584.7 573.0 610.3 609.2 592.2 483.5 383.4 280.1 150.2 5.3 
0.0 
1791.4 1782.9 1806.3 1843.6 1862.7 1865.9 1883.0 1883.0 1823.3 1709.4 1547.5 1364.3 1195.0 1068.2 972.4 890.4 
815.8 734.9 665.6 642.2 628.4 625.2 635.8 646.5 630.5 603.9 577.2 603.9 624.1 609.2 561.3 459.0 378.1 280.1 142.7 2.1 
0.0 
1791.4 1783.9 1812.7 1855.3 1865.9 1868.1 1885.1 1865.9 1781.8 1647.6 1477.2 1296.1 1146.0 1028.8 923.4 830.7 
746.6 664.6 628.4 609.2 601.7 602.8 618.8 626.2 604.9 577.2 567.7 606.0 598.5 581.5 512.3 429.2 349.3 264.1 127.8 0.0 
0.0 
1791.4 1771.1 1803.1 1845.7 1857.4 1860.6 1877.7 1848.9 1759.4 1614.6 1451.6 1267.4 1118.3 1001.1 887.2 782.8 
693.3 627.3 601.7 586.8 583.6 589.0 600.7 608.1 597.5 589.0 599.6 646.5 635.8 581.5 489.9 405.8 318.4 221.5 104.4 0.0 
0.0 
1791.4 1766.9 1797.8 1840.4 1853.2 1857.4 1872.3 1844.6 1754.1 1621.0 1444.2 1259.9 1119.3 996.9 879.7 777.5 
685.9 622.0 596.4 581.5 579.4 583.6 595.4 601.7 594.3 590.0 600.7 642.2 627.3 565.5 477.1 397.3 308.9 205.6 95.9 0.0 
0.0 
